CABLE WEDGE CLAMPS FKK 07
Cable wedge clamp; Flat Cable Height (min./max.)2.0mm - 17.0mmPolyamide
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52026050
halogen-free
cold resistance
Benefits
- On the shaft side, the mounting plate can be screwed onto the wall or bolted or welded to the rail bracket
- The mounting plate can be bolted or welded to the lift cage
Applications
- Mounting flat control cables
Show less
Show all
Technical Attributes
General Information
Product type
Cable wedge clamp
Weight
0.349 kg
Delivery Unit
1.000
Product Design
Number of cables
3
Total length
149.0 mm
Overall width
100.0 mm
Overall height
52.0 mm
Nom. Flat cable width
90.0 mm
Nom. flat cable height
17.0 mm
Material
Polyamide
Colour
orange
Minimum insertion depth of wedge
60 %
Product Characteristics
Temperature min.
-20 °C
Temperature max.
50 °C
Halogenfree
Yes
clamping force (max.)
800 N
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.