Towing trolley flat steel wire
Cable trolley component
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
62200556
Item not in stock, but available on backorder
cold resistance
Technical Attributes
General Information
Product type
Cable trolley component
Max. load capacity
6 kg
Delivery Unit
1.000
Cable trolley system
Steel rope
Cable trolley system component
Towing trolley
Product Design
Shape of cable
Flat
Total length
410 mm
Overall width
80 mm
Min. flat cable width
0.00 mm
Max. flat cable width
54.0 mm
Min. flat cable hight
0.00 mm
Max. flat cable hight
30.0 mm
Cable clamp diameter
50 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
120 °C
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Towing trolley flat
Article number | Shape of cable | Cable trolley system | Max. flat cable hight | Max. flat cable width | Cable clamp diameter |
---|---|---|---|---|---|
62200418 | Flat | C40 | 22.0 mm | 97.0 mm | 80 mm |
62200420 | Flat | C30 | 30.0 mm | 54.0 mm | 50 mm |
62200447 | Flat | C40 | 35.0 mm | 72.0 mm | 125 mm |
62200458 | Flat | C40 | 35.0 mm | 97.0 mm | 125 mm |
62200465 | Flat | C40 | 22.0 mm | 52.0 mm | 80 mm |
62200466 | Flat | C40 | 35.0 mm | 132.0 mm | 125 mm |
62200482 | Flat | C30 | 22.0 mm | 54.0 mm | 80 mm |
62200488 | Flat | C40 | 22.0 mm | 72.0 mm | 80 mm |
62200489 | Flat | C40 | 22.0 mm | 132.0 mm | 80 mm |
62200556 | Flat | Steel rope | 30.0 mm | 54.0 mm | 50 mm |
62200630 | Flat | C30 Stainless Steel | 30.0 mm | 54.0 mm | 50 mm |
Show less
Show all