Mounting plate end clamp round steel wir
Cable trolley component

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
62200559
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Mounting plate end clamp round steel wir Cable trolley component -  Primary Image
Mounting plate end clamp round steel wir Cable trolley component -  Primary Image Mounting plate end clamp round steel wir Cable trolley component -   Other Image
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
Cable trolley component

Max. load capacity

20 kg

Delivery Unit

1.000

Cable trolley system

Steel rope

Cable trolley system component

End clamp

Product Design

Shape of cable

Round

Total length

80.0 mm

Overall width

40 mm

Overall height

68 mm

Min. flat cable width

0.00 mm

Max. flat cable width

44.0 mm

Min. flat cable hight

0.00 mm

Max. flat cable hight

15.0 mm

Product Characteristics

Temperature min.

-40 °C

Temperature max.

120 °C

Show less
Show all

Documentation

Product Family List

All articles from End clamp

Article number Shape of cable Cable trolley system Max. flat cable hight Max. flat cable width Cable clamp diameter
62200436 Round C30C40 22.0 mm 97.0 mm 80 mm
62200451 Round T-carrier 35.0 mm 132.0 mm
62200559 Round Steel rope 15.0 mm 44.0 mm
62200690 Round C30 Stainless Steel 30.0 mm 54.0 mm
Show less
Show all

Why Choose Lapp