CLAMP ROUND 17-25MM
Cable trolley component

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
62200438
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
CLAMP ROUND 17-25MM Cable trolley component -  Primary Image
CLAMP ROUND 17-25MM Cable trolley component -  Primary Image CLAMP ROUND 17-25MM Cable trolley component -   Other Image CLAMP ROUND 17-25MM Cable trolley component -   Other Image
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
Cable trolley component

Delivery Unit

1.000

Cable trolley system

C30
C40
Steel rope
T-carrier

Cable trolley system component

Cable clamp

Product Design

Shape of cable

Round

Total length

100.0 m

Cable clamp diameter

250 mm

For cable outer diameter min.

17.0 mm

For max. cable outer diameter

25.0 mm

Product Characteristics

Temperature min.

-40 °C

Temperature max.

120 °C

Show less
Show all

Documentation

Product Family List

All articles from Clamp

Article number Shape of cable Cable trolley system For cable outer diameter min. Cable clamp diameter
62200130 Round C30 Stainless Steel 10.0 mm 160 mm
62200437 Round C30C40Steel ropeT-carrier 10.0 mm 160 mm
62200438 Round C30C40Steel ropeT-carrier 17.0 mm 250 mm
62200439 Round C30C40Steel ropeT-carrier 26.0 mm 320 mm
62200463 Round C30 Stainless Steel 17.0 mm 250 mm
62200700 Round C30 Stainless Steel 26.0 mm 320 mm
Show less
Show all

Why Choose Lapp