CABLE TROLLEY FLAT C30 15X54 STAINLESS
Cable trolley component

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
62200453
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
CABLE TROLLEY FLAT C30 15X54 STAINLESS Cable trolley component -  Primary Image
CABLE TROLLEY FLAT C30 15X54 STAINLESS Cable trolley component -  Primary Image
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
Cable trolley component

Max. load capacity

20 kg

Delivery Unit

1.000

Cable trolley system

C30 Stainless Steel

Cable trolley system component

Cable trolley

Product Design

Shape of cable

Flat

Total length

80.0 mm

Overall width

80 mm

Min. flat cable width

0.00 mm

Max. flat cable width

54.0 mm

Min. flat cable hight

0.00 mm

Max. flat cable hight

15.0 mm

Cable clamp diameter

50 mm

Product Characteristics

Temperature min.

-40 °C

Temperature max.

120 °C

Show less
Show all

Documentation

Product Family List

All articles from Cable trolley flat cables

Article number Shape of cable Cable trolley system Max. flat cable hight Max. flat cable width Cable clamp diameter
62200419 Flat C40 22.0 mm 97.0 mm 80 mm
62200421 Flat C30 15.0 mm 54.0 mm 50 mm
62200442 Flat C30 30.0 mm 54.0 mm 50 mm
62200446 Flat C40 35.0 mm 72.0 mm 125 mm
62200453 Flat C30 Stainless Steel 15.0 mm 54.0 mm 50 mm
62200457 Flat C40 35.0 mm 97.0 mm 125 mm
62200462 Flat C30 Stainless Steel 30.0 mm 54.0 mm 50 mm
62200464 Flat C40 22.0 mm 52.0 mm 80 mm
62200477 Flat C30 22.0 mm 54.0 mm 80 mm
62200479 Flat C40 22.0 mm 72.0 mm 80 mm
62200480 Flat C40 22.0 mm 132.0 mm 80 mm
62200554 Flat Steel rope 15 mm 44 mm 50 mm
62204505 Flat C40 35.0 mm 132.0 mm 125 mm
Show less
Show all

Why Choose Lapp