Cable clamp flat I-Beam b
Cable trolley component
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
62200474
Item not in stock, but available on backorder
cold resistance
Technical Attributes
General Information
Product type
Cable trolley component
Delivery Unit
1.000
Cable trolley system
T-carrier
Cable trolley system component
Cable clamp
Product Design
Shape of cable
Flat
Total length
80.0 mm
Min. flat cable width
0.00 mm
Max. flat cable width
54.0 mm
Min. flat cable hight
0.00 mm
Max. flat cable hight
15.0 mm
Cable clamp diameter
80 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
120 °C
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.