CABLE TIES TY-GRIP FOL 300-50-0
Cable ties; Cable tie width: 19mm; Total length: 304mm; black; Polyamide; Halogenfree; UV-resistant
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61823740
uv-resistant.
flame-retardant
halogen-free
cold resistance
Benefits
- For easy and quick bundling
- Cable friendly: Prevent injuries of cable outer sheating
- Could be reused again
Applications
- Where frequently changes or constant access is required (e.g. event technology, laboratories)
- Bundling of sensitive cables (e.g. fiber optic cables, data cables)
- Light and sound applications
Show less
Show all
Technical Attributes
General Information
Product type
Cable ties
Delivery Unit
10.000
Product Design
Total length
304 mm
Material
Polyamide
Cable tie width
19 mm
Colour
black
Product Characteristics
Temperature min.
-20 °C
Temperature max.
93 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
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
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.