CABLE TIE QUICK TIE 500X5.7 BK
Cable ties; Cable tie width: 5.7mm; Total length: 500mm; black; Polyethylene; Halogenfree; UV-resistant

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61710190
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
CABLE TIE QUICK TIE 500X5.7 BK Cable ties -  Primary Image
CABLE TIE QUICK TIE 500X5.7 BK Cable ties -  Primary Image CABLE TIE QUICK TIE 500X5.7 BK Cable ties -   Secondary Image
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
  • Round profile guarantees high mechanical strength and a firm seal
  • Dual-closure design makes it possible to create a hanging loop
  • Low-cost, reopenable and reusable cable ties suitable for lightweight loads

Applications

  • When something has to be bundled or fixed quickly at short notice
  • For sealing of bags and sacks
Show less
Show all

Technical Attributes

General Information

Product type

Cable ties

Delivery Unit

100.000

Product Design

Total length

500 mm

Material

Polyethylene

Cable tie width

5.7 mm

Colour

black

Product Characteristics

Temperature min.

-40 °C

Temperature max.

70 °C
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Quick Tie cable ties

Article number Colour Delivery Unit
61710040 red 100
61710041 red 100
61710042 red 100
61710043 red 100
61710180 red 100
61710190 black 100
61721101 black 100
61721102 black 100
61721103 black 100
61721104 black 100
Show less
Show all

Why Choose Lapp