TIE SOCKET TC 102 SMALL
Cable tie mount; for cable tie width: 4.8mm; natural; Polyamide; Halogenfree;
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61724400
Item not in stock, but available on backorder
flame-retardant
halogen-free
oil resistant
cold resistance
UR recognised US, cUR recognised US
Benefits
- Particular small and low design
- Easy to handle
Applications
- Fastening elements for cable ties
- Typical areas of application: Control cabinet manufacture, motor vehicles, office machines
- Fastening with counter-sunk screws or rivets
Show less
Show all
Technical Attributes
General Information
Product type
Cable tie mount
Scope of delivery
without screws
Delivery Unit
1000.000
pieces per PU
1000 pc.
Product Design
Total length
19.0 mm
Overall width
13.0 mm
Overall height
3.2 mm
Borehole diameter
4.4 mm
Material
Polyamide
Colour
natural
for cable tie width
4.8 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
85 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
UL recognised
Yes
UL AWM certification
according to UL 62275 (e-file number: E49405) according to UL 1565 (e-file number: E49405)
UL listed
No
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 62275 (e-file number: E49405) according to CSA C22.2 No. 18.5 (e-file number: E49405)
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
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.