CORD CLIPS CC 21 CABLE CLAMP
Fastening element; natural; Polyamide; Halogenfree;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61723840
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Special mounting preparations are no longer necessary
- The special support is designed for the quick insertion and removal of one or more cables without compromising the cable insulation
Applications
- Fastening elements for cables and conductors
- Excellent for laying several cables in parallel
- Nylon dual-adhesive clips
- Suitable for cables up to an outer diameter of 14,5 mm
Show less
Show all
Technical Attributes
General Information
Product type
Fastening element
Delivery Unit
100.000
pieces per PU
100 pc.
Product Design
Total length
26.0 mm
Overall width
26.0 mm
Overall height
16.0 mm
for bundling diameter (max.)
14.5 mm
Material
Polyamide
Colour
natural
Product Characteristics
Temperature min.
-40 °C
Temperature max.
85 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Self adhesive
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
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.