TUBE CABLE LUGS KRFS 70/10
Cable lug; suitable crimp-insert: B17; for cross-section: 70mm²; M10; Electrolytic copper
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61803475
uv-resistant.
chemical resistance
flame-retardant
halogen-free
corrosion resistant
oil resistant
CE marked
cUL listed US, UL listed US
LAPP-DNV-Approved-Logo
Benefits
- Optimally suited for limited spaces thanks to the particularly narrow connection flange. The connection flange width is smaller or equal to the pipe diameter.
- Can still be routed through cable glands after connection to the cable.
- High-quality electrolytic copper ensures high functional reliability and load capacity.
- With inspection hole to check secure hold.
Applications
- For creating a safe crimp connection with multi-wire, fine and extra-fine copper conductors of classes 2, 5 and 6 (conductor cross-sections 50 - 240 mm²).
- Suitable for outdoor use.
Show less
Show all
Technical Attributes
General Information
Product type
Cable lug
Packaging type
Cardboard packaging
Delivery Unit
50.000
suitable crimp-insert
B 17
Electrical Characteristics
Applicable up to voltage
48000
Product Design
Total length
58 mm
for screw in thread
M10
for cross-section
70 mm²
Material connector
Electrolytic copper
Surface protection
Tin-plated
cable lug design
Tube cable lug
Product Characteristics
Short term temperature max.
140 °C
Temperature max.
90 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
Yes
UL certification
according to UL 486A/486B (e-file number: E205350)
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 65 (e-file number: E205350)
CSA certified
No
VDE certified
No
DNV-certified
Yes
DNV certificate number
TAE00002U2
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Tube cable lugs KRFS
Article number | suitable crimp-insert | for cross-section | for screw in thread | Delivery Unit |
---|---|---|---|---|
61803470 | B 14,5 | 50 mm² | M6 | 100 |
61803471 | B 14,5 | 50 mm² | M8 | 100 |
61803472 | B 14,5 | 50 mm² | M10 | 100 |
61803473 | B 17 | 70 mm² | M6 | 50 |
61803474 | B 17 | 70 mm² | M8 | 50 |
61803475 | B 17 | 70 mm² | M10 | 50 |
61803476 | B 20 | 95 mm² | M6 | 50 |
61803477 | B 20 | 95 mm² | M8 | 50 |
61803478 | B 20 | 95 mm² | M10 | 50 |
61803479 | B 20 | 95 mm² | M12 | 50 |
61803480 | B 22 | 120 mm² | M6 | 25 |
61803481 | B 22 | 120 mm² | M8 | 25 |
61803482 | B 22 | 120 mm² | M10 | 25 |
61803483 | B 22 | 120 mm² | M12 | 25 |
61803484 | 13 B 25 | 150 mm² | M6 | 25 |
61803485 | 13 B 25 | 150 mm² | M8 | 25 |
61803486 | 13 B 25 | 150 mm² | M10 | 25 |
61803487 | 13 B 25 | 150 mm² | M12 | 25 |
61803488 | 13 B 27 | 185 mm² | M10 | 20 |
61803489 | 13 B 27 | 185 mm² | M12 | 20 |
61803490 | 13 B 30 | 240 mm² | M10 | 10 |
61803491 | 13 B 30 | 240 mm² | M12 | 10 |
61803492 | 13 B 30 | 240 mm² | M16 | 10 |
Show less
Show all