TUBE CABLE LUGS KRFN 50/8
Cable lug; suitable crimp-insert: B14,5; for cross-section: 50mm²; M8; Electrolytic copper
Benefits
- High-quality electrolytic copper ensures a good crimping quality
- With inspection hole
- Can be installed through cable glands, allowing pre-assembly
Applications
- Narrow tube cable lugs for stranded and flexible CU-conductors 50-240 mm2, suitable for class 2 and class 5
- Adapted for narrow spaces
Technical Attributes
General Information
Product type
Cable lug
Packaging type
Cardboard packaging
Delivery Unit
100.000
suitable crimp-insert
B 14,5
Electrical Characteristics
Applicable up to voltage
48000
Product Design
Total length
51 mm
for screw in thread
M8
for cross-section
50 mm²
Material connector
Electrolytic copper
Surface protection
Tin-plated
cable lug design
Tube cable lug
Product Characteristics
Short term temperature max.
140 °C
Temperature max.
90 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
Yes
UL certification
according to UL 486A/486B (e-file number: E205350)
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 65 (e-file number: E205350)
CSA certified
No
VDE certified
No
DNV-certified
Yes
DNV certificate number
TAE00002U2
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Tube cable lugs KRFN
Article number | suitable crimp-insert | for cross-section | for screw in thread | Delivery Unit |
---|---|---|---|---|
61797400 | B 14,5 | 50 mm² | M6 | 100 |
61797401 | B 14,5 | 50 mm² | M8 | 100 |
61797402 | B 14,5 | 50 mm² | M10 | 100 |
61797403 | B 17 | 70 mm² | M6 | 50 |
61797404 | B 17 | 70 mm² | M8 | 50 |
61797405 | B 17 | 70 mm² | M10 | 50 |
61797406 | B 20 | 95 mm² | M8 | 50 |
61797407 | B 20 | 95 mm² | M10 | 50 |
61797408 | B 20 | 95 mm² | M12 | 50 |
61797409 | B 22 | 120 mm² | M8 | 25 |
61797410 | B 22 | 120 mm² | M10 | 25 |
61797411 | B 22 | 120 mm² | M12 | 25 |
61797412 | 13 B 25 | 150 mm² | M10 | 25 |
61797413 | 13 B 25 | 150 mm² | M12 | 25 |
61797414 | 13 B 27 | 185 mm² | M10 | 20 |
61797415 | 13 B 27 | 185 mm² | M12 | 20 |
61797417 | 13 B 30 | 240 mm² | M10 | 10 |
61797418 | 13 B 30 | 240 mm² | M12 | 10 |