TUBE CABLE LUGS KRF 16/6
Cable lug; suitable crimp-insert: B9; for cross-section: 16mm²; M6; Electrolytic copper
Benefits
- High-quality electrolytic copper ensures a good crimping quality
Applications
- Mainly for connection to rails and to copper connectors
- Max. 48 kV
Technical Attributes
General Information
Product type
Cable lug
Packaging type
Cardboard packaging
Delivery Unit
100.000
suitable crimp-insert
B 9
Electrical Characteristics
Applicable up to voltage
48000
Product Design
Total length
34 mm
for screw in thread
M6
for cross-section
16 mm²
Material connector
Electrolytic copper
Surface protection
Tin-plated
cable lug design
Tube cable lug
Product Characteristics
Short term temperature max.
140 °C
Temperature max.
90 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
Yes
UL certification
according to UL 486A/486B (e-file number: E205350)
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 65 (e-file number: E205350)
CSA certified
No
VDE certified
No
DNV-certified
Yes
DNV certificate number
TAE00002U2
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Tube cable lugs KRF
Article number | suitable crimp-insert | for cross-section | for screw in thread | Delivery Unit |
---|---|---|---|---|
61803020 | B 9 | 16 mm² | M6 | 100 |
61803030 | B 9 | 16 mm² | M8 | 100 |
61803040 | B 9 | 16 mm² | M10 | 100 |
61803050 | B 9 | 16 mm² | M12 | 100 |
61803060 | B 11 | 25 mm² | M6 | 100 |
61803070 | B 11 | 25 mm² | M8 | 100 |
61803080 | B 11 | 25 mm² | M10 | 100 |
61803090 | B 11 | 25 mm² | M12 | 100 |
61803110 | B 13 | 35 mm² | M6 | 100 |
61803120 | B 13 | 35 mm² | M8 | 100 |
61803130 | B 13 | 35 mm² | M10 | 100 |
61803140 | B 13 | 35 mm² | M12 | 100 |
61803160 | B 14,5 | 50 mm² | M8 | 100 |
61803170 | B 14,5 | 50 mm² | M10 | 100 |
61803180 | B 14,5 | 50 mm² | M12 | 100 |
61803190 | B 14,5 | 50 mm² | M16 | 100 |
61803200 | B 17 | 70 mm² | M8 | 50 |
61803210 | B 17 | 70 mm² | M10 | 50 |
61803220 | B 17 | 70 mm² | M12 | 50 |
61803230 | B 17 | 70 mm² | M16 | 50 |
61803240 | B 20 | 95 mm² | M10 | 50 |
61803250 | B 20 | 95 mm² | M12 | 50 |
61803260 | B 20 | 95 mm² | M16 | 50 |
61803270 | B 22 | 120 mm² | M10 | 25 |
61803280 | B 22 | 120 mm² | M12 | 25 |
61803290 | B 22 | 120 mm² | M16 | 25 |
61803300 | 13 B 25 | 150 mm² | M12 | 25 |
61803310 | 13 B 25 | 150 mm² | M16 | 25 |
61803330 | 13 B 27 | 185 mm² | M12 | 20 |
61803340 | 13 B 27 | 185 mm² | M16 | 20 |
61803350 | 13 B 27 | 185 mm² | M20 | 20 |
61803360 | 13 B 30 | 240 mm² | M12 | 10 |
61803370 | 13 B 30 | 240 mm² | M16 | 10 |
61803380 | 13 B 30 | 240 mm² | M20 | 10 |
61803390 | 13 B 32 | 300 mm² | M16 | 10 |
61803400 | 13 B 32 | 300 mm² | M20 | 10 |
61803420 | 13 B 38 | 400 mm² | M16 | 10 |
61803430 | 13 B 38 | 400 mm² | M20 | 10 |
61803440 | 13 B 38 | 400 mm² | M24 | 10 |