PIN CABLE LUGS L-RZP
Cable lug; suitable crimp-insert: PEW 12.064; For cross-section (min./max.): 0.25mm² - 0.75mm²; green; Electrolytic copper Tin-plated

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
63107010
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
PIN CABLE LUGS L-RZP Cable lug -  Primary Image
PIN CABLE LUGS L-RZP Cable lug -  Primary Image PIN CABLE LUGS L-RZP Cable lug -   Other Image
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
corrosion resistant
corrosion resistant
oil resistant
oil resistant
cold resistance
cold resistance

Benefits

  • EASY-ENTRY funnel shape of the plastic sleeve enables simple, fast and safe insertion of the conductor
  • For good strength and improved current conduction

Applications

  • Manufacturing of control cabinets and equipment
Show less
Show all

Technical Attributes

General Information

Product type

Cable lug

Packaging type

Cardboard packaging

Delivery Unit

100.000

suitable crimp-insert

PEW 12.064

Electrical Characteristics

Applicable up to voltage

48000

Product Design

Total length

22 mm

For cross-section (min.)

0.25 mm²

For cross-section (max.)

0.75 mm²

Material connector

Electrolytic copper

material isolation

Polycarbonate

Surface protection

Tin-plated

Colour

green

cable lug design

Pin cable lug

Product Characteristics

Temperature min.

-20 °C

Temperature max.

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

No

Chemical resistant

Yes

Corrosion-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Show less
Show all

Documentation

Product Family List

All articles from Pin cable lugs

Article number suitable crimp-insert For cross-section (min.) For cross-section (max.) Colour Delivery Unit
63107010 PEW 12.064 0.25 mm² 0.75 mm² green 100
63107020 PEW 12.060 0.5 mm² 1.5 mm² red 100
63107040 PEW 12.060 1.5 mm² 2.5 mm² blue 100
63107070 PEW 12.060 4 mm² 6 mm² yellow 50
Show less
Show all

Why Choose Lapp