91R4 COPPER CABLE LUG 0.75 M4
Cable lug; for cross-section: 0.75mm²; M4; Copper
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
63207054
Item not in stock, but available on backorder
uv-resistant.
chemical resistance
flame-retardant
halogen-free
corrosion resistant
oil resistant
heat resistance
cUL listed US, UL listed US
LAPP-DNV-Approved-Logo
Benefits
- Withstands temperatures of up to +180°C.
- Compatible with equally heat-resistant ÖLFLEX® HEAT cables/single cores (e.g. ÖLFLEX® HEAT 180 product series).
- Heat resistance tested in 1,000 test cycles with ÖLFLEX® HEAT 180 cables, in accordance with DIN EN IEC 61238-1-1.
- Suitable for use with KLAUKE crimping tools.
- When tube cable lugs made of copper are being used, lower contact resistances are generated at the contact point than with tube cable lugs made of stainless steel.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.
Show less
Show all
Technical Attributes
General Information
Product type
Cable lug
Packaging type
Bag
Delivery Unit
100.000
Product Design
Total length
17 mm
Overall width
6.5 mm
screw hole
4.3 mm
for screw in thread
M4
for cross-section
0.75 mm²
Material connector
Copper
Surface protection
Galvanised tin-plated
Colour
cable lug design
Tube cable lug
Product Characteristics
Temperature max.
180 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UL recognised
No
UL listed
Yes
cUR recognized
No
cUL listed
Yes
CSA certified
No
VDE certified
No
DNV-certified
Yes
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Tube cable lugs Cu
Article number | for cross-section | for screw in thread | Delivery Unit | Delivery Unit |
---|---|---|---|---|
63207053 | 0.75 mm² | M3 | 100 | 100 |
63207054 | 0.75 mm² | M4 | 100 | 100 |
63207055 | 0.75 mm² | M5 | 100 | 100 |
63207056 | 1.5 mm² | M3 | 100 | 100 |
63207057 | 1.5 mm² | M4 | 100 | 100 |
63207058 | 1.5 mm² | M5 | 100 | 100 |
63207059 | 1.5 mm² | M6 | 100 | 100 |
63207061 | 2.5 mm² | M3 | 100 | 100 |
63207062 | 2.5 mm² | M4 | 100 | 100 |
63207063 | 2.5 mm² | M5 | 100 | 100 |
63207064 | 2.5 mm² | M6 | 100 | 100 |
63207065 | 2.5 mm² | M8 | 100 | 100 |
63207066 | 4 mm² | M4 | 100 | 100 |
63207067 | 4 mm² | M5 | 100 | 100 |
63207068 | 4 mm² | M6 | 100 | 100 |
63207069 | 4 mm² | M8 | 100 | 100 |
63207071 | 6 mm² | M4 | 100 | 100 |
63207072 | 6 mm² | M5 | 100 | 100 |
63207073 | 6 mm² | M6 | 100 | 100 |
63207074 | 6 mm² | M8 | 100 | 100 |
63207075 | 10 mm² | M5 | 100 | 100 |
63207076 | 10 mm² | M6 | 100 | 100 |
63207077 | 10 mm² | M8 | 100 | 100 |
63207078 | 10 mm² | M10 | 100 | 100 |
63207079 | 10 mm² | M12 | 100 | 100 |
63207080 | 16 mm² | M5 | 100 | 100 |
63207081 | 16 mm² | M6 | 100 | 100 |
63207082 | 16 mm² | M8 | 100 | 100 |
63207083 | 16 mm² | M10 | 100 | 100 |
63207084 | 16 mm² | M12 | 100 | 100 |
Show less
Show all