80V5 V2A CABLE LUG 1.5-2.5 M5
Cable lug; 1.5mm² - 2.5mm²; M5; Stainless steel V2A
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
63207041
Item not in stock, but available on backorder
uv-resistant.
chemical resistance
flame-retardant
halogen-free
corrosion resistant
oil resistant
heat resistance
Benefits
- Withstands temperatures up to +400°C.
- Compatible with equally heat-resistant ÖLFLEX® HEAT cables/single cores.
- Suitable for use with KLAUKE crimping tools.
- The flat mounting surface and precise processing simplify the crimping process.
Applications
- For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.
- Resistant to corrosion and acid.
Show less
Show all
Technical Attributes
General Information
Product type
Cable lug
Packaging type
Bag
Delivery Unit
25.000
Product Design
Total length
22 mm
Overall width
9 mm
screw hole
5.5 mm
for screw in thread
M5
For cross-section (min.)
1.5 mm²
For cross-section (max.)
2.5 mm²
Material connector
Stainless steel V2A
Colour
cable lug design
Tube cable lug
Product Characteristics
Temperature max.
400 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Tube cable lugs V2A
Article number | For cross-section (min.) | For cross-section (max.) | for screw in thread | Delivery Unit |
---|---|---|---|---|
63207037 | 0.5 mm² | 1 mm² | M4 | 25 |
63207038 | 0.5 mm² | 1 mm² | M5 | 25 |
63207039 | 1.5 mm² | 2.5 mm² | M4 | 25 |
63207041 | 1.5 mm² | 2.5 mm² | M5 | 25 |
63207042 | 1.5 mm² | 2.5 mm² | M6 | 25 |
63207043 | 4 mm² | 6 mm² | M4 | 25 |
63207044 | 4 mm² | 6 mm² | M5 | 25 |
63207045 | 4 mm² | 6 mm² | M6 | 25 |
63207046 | 10 mm² | 10 mm² | M5 | 25 |
63207047 | 10 mm² | 10 mm² | M6 | 25 |
63207048 | 10 mm² | 10 mm² | M8 | 25 |
63207049 | 16 mm² | 16 mm² | M5 | 25 |
63207051 | 16 mm² | 16 mm² | M6 | 25 |
63207052 | 16 mm² | 16 mm² | M8 | 25 |
Show less
Show all