SKINDICHT® WN-M 16X1.5 WO. HOLE
Bushing; Thread size: M 16; light grey; Polyethylene
Benefits
- Pierceable membrane
Applications
- Easy cable feed-through wherever strain relief is not required.
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Bushing
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
200.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Total length
17 mm
Overall width
20 mm
Clear width
10 mm
Thread size
M 16
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width
15
For cable outer diameter min.
5 mm
For max. cable outer diameter
10 mm
Material body
Polyethylene
Material body shortname
PET
Colour
light grey
RAL colour
RAL 7035
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-30 °C
Temperature (max.)
80 °C
Temperature min.
-30 °C
Temperature max.
80 °C
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
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.