SKINDICHT® LA 12 CABLE BUSHING SYSTEM
Bushing; Inner diameter: 12mm; Outer diameter: 25mm; Chloroprene rubber; black
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61713600
uv-resistant.
cold resistance
Benefits
- Protection against sharp or angular housing walls
- Easy to assemble
Applications
- Housings
- Control cabinet manufacturing
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Bushing
Including lock nut
No
Packaging type
Bag
Delivery Unit
100.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Inner diameter
12
Outer diameter
25 mm
Clear width
12 mm
Material body
Chloroprene rubber
Material body shortname
CR
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-30 °C
Temperature (max.)
100 °C
Temperature min.
-30 °C
Temperature max.
100 °C
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.