SKINDICHT® DTN 2 CABLE BUSHING SYSTEM
Bushing; Cable diameter: 7 - 12 mm; Chloroprene rubber; black
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52105030
uv-resistant.
oil resistant
cold resistance
Benefits
- Can be used as multiple-duct sleeve
- Strain relief
Applications
- Grommets for cables from 4 to 32 mm cable diameter.
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Bushing
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
50.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Total length
20 mm
Overall width
28 mm
Clear width
12 mm
For cable outer diameter min.
7 mm
For max. cable outer diameter
12 mm
Material body
Chloroprene rubber
Material body shortname
CR
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-30 °C
Temperature (max.)
100 °C
Temperature min.
-30 °C
Temperature max.
100 °C
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.