SPOOLING PALLET 800X800
Cable drum pallet; For drum width (max.): 550mm; Flange diameter (max.): 900mm
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
85008062
Benefits
- By using the rolls, the unwinding of the cable directly from the pallet is possible in a simple way
- No need to move the drum thus reducing any risk of damage
- Reusable
Applications
- Transporting, storing and unwinding of cable drums
Show less
Show all
Technical Attributes
General Information
Product type
Cable drum pallet
Weight
17 kg
Load (max.)
500 kg
Delivery Unit
1.000
Product Design
Total length
800 mm
Overall width
800 mm
For drum width (max.)
550 mm
Flange diameter (max.)
900 mm
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Spooling pallet
Article number | Product type | Load (max.) | Flange diameter (max.) | Delivery Unit | |
---|---|---|---|---|---|
85008062 | Cable drum pallet | 500 kg | 900 mm | 1 |
Show less
Show all