DRUM CARDBOARD
Paper drum container; Max. load capacity: 30kg; Flange diameter (max.): 400mm
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
85008061
Benefits
- Simple unwinding directly from the box
- Can be stacked at the Location
- Dispenser solution (reusable)
- Cardboard provides protection against damage and contamination
Applications
- Transporting, storing and unwinding of cable drums
Show less
Show all
Technical Attributes
General Information
Product type
Paper drum container
Weight
8 kg
Max. load capacity
30 kg
Delivery Unit
1.000
Product Design
Total length
480 mm
Overall width
430 mm
Overall height
450 mm
For drum width (max.)
420 mm
Flange diameter (max.)
400 mm
Flange bore
80 mm
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Drum cardboard
Article number | Product type | Delivery Unit | ||
---|---|---|---|---|
85008061 | Paper drum container | 1 |
Show less
Show all