CHAMPION RUBBER FEET 4PCS
Rubber foot;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
85008073
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
CHAMPION RUBBER FEET 4PCS Rubber foot -  Primary Image
CHAMPION RUBBER FEET 4PCS Rubber foot -  Primary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Robust construction with 200 kg load capacity
  • Maintenance-free
  • Safer stability thanks to noise-reducing rubber feet
  • Easily adjustable carrier rollers with 3 different positions

Applications

  • Drum dispenser for everyday use in the workshop or on the construction site
  • Also as storage solution in the workshop
  • With additional rollers for mobile use
Show less
Show all

Technical Attributes

General Information

Product type

Rubber foot

Scope of delivery

including 4 rubber feet

Weight

0.2 kg

Max. load capacity

200 kg

Delivery Unit

1.000

Product Design

Total length

565 mm

Overall width

727 mm

Overall height

120 mm

For drum width (max.)

670 mm

Material

Polyamide
Aluminium

Certifications and Standards

EAC certified

Not required

EAC certification number

Отказное письмо № 5048

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from CHAMPION Cable dispenser

Article number Product type For drum width (max.) Delivery Unit
85008070 Drum dispenser 520 mm 1
85008071 Drum dispenser 670 mm 1
85008072 Swivel castor 670 mm 1
85008073 Rubber foot 670 mm 1
Show less
Show all

Why Choose Lapp