SKINTOP® MS PG 29
Cable gland; PG 29; Clamping range (min./max.): 16 - 25 mm; Wrench width 1: 40; Brass Nickel-plated; UV-resistant; IP 68 - 5 bar (30 min);

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52015760
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® MS PG 29 Cable gland -  Primary Image
SKINTOP® MS PG 29 Cable gland -  Primary Image
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
corrosion resistant
corrosion resistant
oil resistant
oil resistant
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • A product with an impressively wide range of applications thanks to its versatile properties.
  • The best possible sealing enables protection class IP 68 (10 bar).
  • Optimum strain relief thanks to flexible lamella.
  • Large, variable clamping range for different cable outer diameters.
  • Extensive range of accessories available.  

Applications

  • For sealing and strain relieving cable insertion into a housing.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use, subject to the temperature range.
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Cable gland

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

25.000

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

48 mm

Clear width

25 mm

Thread type

PG

Thread size

PG 29

Pitch of thread

1,588

Thread length

8 mm

Wrench width 1

40 mm

Wrench size 2

40 mm

Hexagonal edge size

43.5 mm

Min. clamping range

16 mm

Max. clamping range

25 mm

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Seal type

Conduit Sealing Ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Chloroprene rubber

Sealing material, short form

CR

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 68 - 5 bar (30 min)

Suitable for EX-applications

No

Temperature dynamic min.

-25 °C

Temperature dynamic max.

100 °C

Temperature static min.

-40 °C

Temperature static max.

100 °C

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

lead free

No

Impact-resistant

Yes

Vibration protection

Yes

Strain relief
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
All articles from SKINTOP® MS / SKINTOP® MSR

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
52015700 PG 7 2 mm 6.5 mm 100
52015710 PG 9 4 mm 8 mm 100
52015720 PG 11 4 mm 10 mm 50
52015730 PG 13,5 5 mm 12 mm 50
52015740 PG 16 8 mm 14 mm 50
52015750 PG 21 11 mm 18 mm 25
52015760 PG 29 16 mm 25 mm 25
52015765 PG 36 19 mm 32 mm 10
52015766 PG 42 28 mm 38 mm 5
52015767 PG 48 34 mm 44 mm 5
52015770 PG 7 2 mm 5 mm 100
52015780 PG 9 2 mm 6 mm 100
52015790 PG 11 3 mm 7 mm 50
52015800 PG 13,5 4 mm 9 mm 50
52015810 PG 16 6 mm 13 mm 50
52015820 PG 21 8 mm 16 mm 25
52015830 PG 29 10.5 mm 20 mm 25
52015831 PG 36 19 mm 26 mm 10
52015832 PG 42 24 mm 32 mm 5
52015833 PG 48 28 mm 35 mm 5
Show less
Show all

Why Choose Lapp