SKINTOP® MS-M 16X1.5
Cable gland; M 16; Clamping range (min./max.): 4.5 - 10 mm; Wrench size 1: 20; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
53112010LF
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® MS-M 16X1.5 Cable gland -  Primary Image
SKINTOP® MS-M 16X1.5 Cable gland -  Primary Image SKINTOP® MS-M 16X1.5 Cable gland -   Secondary Image
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
corrosion resistant
corrosion resistant
oil resistant
oil resistant
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • A product with an impressively wide range of applications thanks to its versatile properties.
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
  • Optimum strain relief thanks to flexible lamella.
  • Large, variable clamping range for different cable outer diameters up to 98 mm.
  • Innovative double lamella basket in sizes M75x1.5 to M110x2 simplifies assembly and prevents lever action on heavy cables.
  • Extensive range of accessories available.  
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
  • For item names with the addition "PLUS", the clamping range corresponds to the next higher thread size. The extended clamping range allows cables with larger diameters to be inserted with the same connection thread.

Applications

  • For sealing and strain relieving cable insertion into a housing.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use, subject to the temperature range.
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Cable gland

Including lock nut

No

Including o-ring

Yes

Type of packaging

Bag

Delivery Unit

100.000

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

33 mm

Clear width

10 mm

Thread type

Metric

Thread size

M 16

Pitch of thread

1,5

Thread length

7 mm

Thread standard

DIN EN 60423

Wrench width 1

20 mm

Wrench size 2

20 mm

Hexagon corner dimensions

22 mm

Clamping range min.

4.5 mm

Max. clamping range

10 mm

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Seal type

Conduit Sealing Ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Chloroprene rubber

Sealing material, short form

CR

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 68 - 10 bar (30 min)
IP 69

NEMA type rating

Type 1
Type 4x
Type 6
Type 12

Suitable for EX-applications

No

Temperature dynamic min.

-25 °C

Dynamic temperature (max.)

100 °C

Temperature static min.

-40 °C

Temperature static max.

100 °C

Min. temperatur

-40 °C

Max. temperatur

100 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

lead free

Yes

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL AWM certification

according to UL 514B (CCN: QBPZ2 / e-file number: E79903)

UL listed

No

UL certification

according to UL 514B (CCN: QBPZ / e-file number: E79903)

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)

cUL listed

No

cUL certification

according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)

CSA certified

No

VDE certified

No

VDE registration number

40009442

GGVS certified

No

DNV-certified

No

DNV certificate number

TAE00002M2

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® MS-M / SKINTOP® MSR-M

Article number Thread size Max. clamping range lead free Delivery Unit Thread size Max. clamping range Wrench width 1 Thread length Delivery Unit
53112000 M 12 7 mm No 100 M 12 7 mm 16 mm 6.5 mm 100
53112000LF M 12 7 mm Yes 100 M 12 7 mm 16 mm 6.5 mm 100
53112010 M 16 10 mm No 100 M 16 10 mm 20 mm 7 mm 100
53112010LF M 16 10 mm Yes 100 M 16 10 mm 20 mm 7 mm 100
53112020 M 20 13 mm No 50 M 20 13 mm 24 mm 8 mm 50
53112020LF M 20 13 mm Yes 50 M 20 13 mm 24 mm 8 mm 50
53112030 M 25 17 mm No 25 M 25 17 mm 29 mm 8 mm 25
53112030LF M 25 17 mm Yes 25 M 25 17 mm 29 mm 8 mm 25
53112040 M 32 21 mm No 25 M 32 21 mm 36 mm 9 mm 25
53112040LF M 32 21 mm Yes 25 M 32 21 mm 36 mm 9 mm 25
53112050 M 40 28 mm No 10 M 40 28 mm 45 mm 9 mm 10
53112050LF M 40 28 mm Yes 10 M 40 28 mm 45 mm 9 mm 10
53112060 M 50 35 mm No 5 M 50 35 mm 65 mm 10 mm 5
53112060LF M 50 35 mm Yes 5 M 50 35 mm 65 mm 10 mm 5
53112070 M 63 45 mm No 5 M 63 45 mm 67 mm 15 mm 5
53112070LF M 63 45 mm Yes 5 M 63 45 mm 67 mm 15 mm 5
53112080 M 63 55 mm No 5 M 63 55 mm 75 mm 15 mm 5
53112083 M 40 35 mm No 5 M 40 35 mm 54 mm 9 mm 5
53112100 M 12 5 mm No 100 M 12 5 mm 16 mm 6.5 mm 100
53112110 M 16 7 mm No 100 M 16 7 mm 20 mm 7 mm 100
53112116 M 32 28 mm No 10 M 32 28 mm 45 mm 9 mm 10
53112120 M 20 10 mm No 50 M 20 10 mm 24 mm 8 mm 50
53112130 M 25 13 mm No 25 M 25 13 mm 29 mm 8 mm 25
53112140 M 32 15 mm No 25 M 32 15 mm 36 mm 9 mm 25
53112150 M 40 23 mm No 10 M 40 23 mm 45 mm 9 mm 10
53112160 M 50 29 mm No 5 M 50 29 mm 65 mm 10 mm 5
53112170 M 63 39 mm No 5 M 63 39 mm 67 mm 15 mm 5
53112510 M 75 68 mm No 1 M 75 68 mm 95 mm 15 mm 1
53112511 M 75 63 mm No 1 M 75 63 mm 95 mm 15 mm 1
53112512 M 90 78 mm No 1 M 90 78 mm 115 mm 20 mm 1
53112514 M 110 98 mm No 1 M 110 98 mm 135 mm 25 mm 1
53112515 M 110 88 mm No 1 M 110 88 mm 135 mm 25 mm 1
Show less
Show all

Why Choose Lapp