SKINTOP® MS-HF-M BRUSH M63X1.5
Cable gland; M 63; Clamping range (min./max.): 34 - 45 mm; Wrench width 1: 67; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68 - 10 bar (30 min), IP 69; EMC screening

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53112547
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® MS-HF-M BRUSH M63X1.5 Cable gland -  Primary Image
SKINTOP® MS-HF-M BRUSH M63X1.5 Cable gland -  Primary Image SKINTOP® MS-HF-M BRUSH M63X1.5 Cable gland -   Secondary Image SKINTOP® MS-HF-M BRUSH M63X1.5 Cable gland -   Secondary Image SKINTOP® MS-HF-M BRUSH M63X1.5 Cable gland -   Other Image SKINTOP® MS-HF-M BRUSH M63X1.5 Cable gland -   Other Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
corrosion resistant
corrosion resistant
oil resistant
oil resistant
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked

Benefits

  • Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland.
  • Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush.
  • Halogen free materials make the product suitable for use in public areas.
  • Safe, fast and uncomplicated installation.
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.

Applications

  • For EMC-compliant insertion of copper-screened cables.
  • For use in control systems, motors and frequency converters.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use, subject to the temperature range.
  • For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding.
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Cable gland

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

1.000

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

61.3 mm

Clear width

40 mm

Thread type

Metric

Thread size

M 63

Pitch of thread

1,5

Thread length

15 mm

Thread standard

DIN EN 60423

Wrench width 1

67 mm

Wrench size 2

67 mm

Hexagonal edge size

73.5 mm

Min. clamping range

34 mm

Max. clamping range

45 mm

EMC screening

Yes

Insert material

Polyamide

Insert material, short form

PA

Seal type

Conduit Sealing Ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Ethylene vinyl acetate copolymer

Sealing material, short form

EVA

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 68 - 10 bar (30 min)
IP 69

Suitable for EX-applications

No

Temperature dynamic min.

-25 °C

Temperature dynamic max.

100 °C

Temperature static min.

-40 °C

Temperature static max.

100 °C

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Corrosion-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

lead free

No

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

DIN EN 45545-3 E30

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® MS-HF-M BRUSH

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
53112541 M 16 4.5 mm 10 mm 25
53112542 M 20 7 mm 13 mm 25
53112543 M 25 9 mm 17 mm 10
53112544 M 32 11 mm 21 mm 5
53112545 M 40 19 mm 28 mm 5
53112546 M 50 27 mm 35 mm 5
53112547 M 63 34 mm 45 mm 1
Show less
Show all

Why Choose Lapp