SKINTOP® FLAT M63x1,5 plus
Flat cable gland; M 63; Flat Cable Width (min./max.)34 - 42 mm; Flat Cable Height (min./max.)7 - 13 mm; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68 - 3 bar (30 min)

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53119391
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® FLAT M63x1,5 plus Flat cable gland -  Primary Image
SKINTOP® FLAT M63x1,5 plus Flat cable gland -  Primary Image SKINTOP® FLAT M63x1,5 plus Flat cable gland -   Secondary Image SKINTOP® FLAT M63x1,5 plus Flat cable gland -   Other Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
halogen-free
halogen-free
corrosion resistant
corrosion resistant
oil resistant
oil resistant
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Particularly effective cable sealing thanks to the innovative sealing insert, especially for flat cables (protection class IP 68 (5 bar)).
  • Gentle cable clamping due to high elasticity of the sealing insert material.
  • Evenly distributed power across the cable enables high strain relief.
  • Large, variable clamping range for various flat cable dimensions (width/height).
  • Halogen free materials make the product suitable for use in public areas.

Applications

  • For sealing and strain relieving cable insertion into a housing.
  • For use with flat cables (angled or round cable contours).
  • Can be used in dry and damp environments.
  • Withstands high mechanical stress.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Flat cable gland

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

1.000

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

67 mm

Thread type

Metric

Thread size

M 63

Pitch of thread

1,5

Thread length

15 mm

Thread standard

DIN EN 60423

Wrench width 1

67 mm

Wrench size 2

67 mm

Hexagonal edge size

73.5 mm

Min. flat cable width

34 mm

Max. flat cable width

42

Min. flat cable hight

7 mm

Max. flat cable hight

13 mm

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Seal type

Flat seal

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Acrylonitrile butadiene rubber

Sealing material, short form

NBR

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 68 - 3 bar (30 min)

Suitable for EX-applications

No

Min. temperatur

-20 °C

Temperature (max.)

100 °C

Temperature min.

-20 °C

Temperature max.

100 °C

Flame-retardant

No

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Corrosion-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

lead free

No

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® FLAT

Article number Thread size Min. flat cable hight Max. flat cable hight Delivery Unit
53119375 M 25 3 mm 6 mm 5
53119376 M 32 3 mm 7 mm 5
53119377 M 40 3 mm 9 mm 5
53119378 M 50 5 mm 11 mm 5
53119379 M 63 4.5 mm 8 mm 1
53119391 M 63 7 mm 13 mm 1
Show less
Show all

Why Choose Lapp