SKINDICHT® SR-SV PG 11/7
Cable gland; PG 11; Clamping range (min./max.): 5.5 - 7 mm; Wrench width 1: 20; Brass Nickel-plated; UV-resistant; IP 65;
Benefits
- For high temperatures
- Resistant to oils, solvents, acids and chemicals
- Seawater-resistant
- High strain relief
- Robust
Applications
- Special cable gland with FKM anti-kink sleeve. Our own reinforced acid-resistant FKM receptacle does not show any effects of aging even after an extended period of use at a temperature of +165°C.
- Machine and turbine manufacturing
- Power plant engineering
- Laboratory
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Cable gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
25.000
Assembly type
in threaded borehole
Product Design
For armoured cables
No
Glass-fibre reinforced
Yes
Number of cable entries
1 pc.
Bending protection
Yes
Cable gland design
Straight
Total length
54 mm
Overall width
22.2 mm
Clear width
5.5 mm
Thread type
PG
Thread size
PG 11
Pitch of thread
1,41
Thread length
5.5 mm
Thread standard
DIN EN 60423
Wrench width 1
20 mm
Wrench size 2
20 mm
Hexagonal edge size
22.7 mm
Min. clamping range
5.5 mm
Max. clamping range
7 mm
EMC screening
No
Seal type
Anti-kink sleeve
thread-sided sealing element
O-ring
Cable-side sealing element
Anti-kink sleeve
O-ring material
Fluorinated rubber
Material o-ring shortname
FKM
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Temperature static min.
-20 °C
Temperature static max.
165 °C
Min. temperatur
-20 °C
Temperature (max.)
165 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SR-SV
Article number | Thread size | Min. clamping range | Max. clamping range | Delivery Unit | ||
---|---|---|---|---|---|---|
52023620 | PG 11 | 5.5 mm | 7 mm | 25 | ||
52023621 | PG 11 | 7.5 mm | 9 mm | 25 | ||
52023622 | PG 13,5 | 7.5 mm | 9 mm | 25 | ||
52023623 | PG 13,5 | 9 mm | 11 mm | 25 | ||
52023624 | PG 13,5 | 11.5 mm | 12 mm | 25 | ||
52023625 | PG 16 | 11 mm | 13 mm | 10 | ||
52023626 | PG 16 | 13 mm | 15 mm | 10 | ||
52023627 | PG 21 | 13.5 mm | 15 mm | 10 | ||
52023628 | PG 21 | 15 mm | 17 mm | 10 | ||
52023629 | PG 21 | 17 mm | 19 mm | 10 |