SKINDICHT® SR-M 63X1.5/48/44
Cable gland; M 63; Clamping range (min./max.): 27 - 35 mm; Wrench width 1: 66; Brass Nickel-plated; UV-resistant; IP 65;
Benefits
- Reliable bending and anti-kink protection
- High strain relief
- Robust
- For cables with large outer diameters
- High degree of protection
Applications
- Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
- Handheld device
- Portable equipment
- Building sites
- Moving machine parts
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Cable gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
1.000
Assembly type
in threaded borehole
Product Design
For armoured cables
No
Number of cable entries
1 pc.
Bending protection
Yes
Cable gland design
Straight
Total length
118 mm
Overall width
83 mm
Clear width
35.0 mm
Thread type
Metric
Thread size
M 63
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width 1
66 mm
Wrench size 2
64 mm
Min. clamping range
27 mm
Max. clamping range
35 mm
EMC screening
No
thread-sided sealing element
O-ring
Cable-side sealing element
Anti-kink sleeve
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Temperature static min.
-20 °C
Temperature static max.
80 °C
Min. temperatur
-20 °C
Temperature (max.)
80 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SR-M
Article number | Thread size | Min. clamping range | Max. clamping range | Delivery Unit | ||
---|---|---|---|---|---|---|
52106410 | M 12 | 4 mm | 5 mm | 50 | ||
52106420 | M 16 | 5.5 mm | 7 mm | 50 | ||
52106430 | M 20 | 5.5 mm | 7 mm | 25 | ||
52106440 | M 20 | 7.5 mm | 9 mm | 25 | ||
52106450 | M 20 | 7.5 mm | 9 mm | 25 | ||
52106460 | M 20 | 9 mm | 11 mm | 25 | ||
52106470 | M 20 | 11 mm | 13 mm | 25 | ||
52106480 | M 20 | 12 mm | 13 mm | 25 | ||
52106481 | M 20 | 14 mm | 15 mm | 25 | ||
52106490 | M 25 | 12.5 mm | 15 mm | 25 | ||
52106500 | M 25 | 14 mm | 17 mm | 25 | ||
52106510 | M 25 | 17 mm | 19 mm | 25 | ||
52106520 | M 25 | 17 mm | 20 mm | 25 | ||
52106530 | M 32 | 19 mm | 20 mm | 10 | ||
52106540 | M 32 | 22 mm | 23 mm | 10 | ||
52106550 | M 32 | 23 mm | 25 mm | 10 | ||
52106560 | M 40 | 24 mm | 26 mm | 5 | ||
52106570 | M 40 | 28 mm | 30 mm | 5 | ||
52106580 | M 40 | 31 mm | 33 mm | 5 | ||
52106590 | M 40 | 33 mm | 34.5 mm | 5 | ||
52106600 | M 50 | 31 mm | 34.5 mm | 5 | ||
52106610 | M 50 | 32 mm | 38 mm | 5 | ||
52106620 | M 50 | 37 mm | 40 mm | 5 | ||
52106630 | M 63 | 27 mm | 35 mm | 1 | ||
52106640 | M 63 | 27 mm | 35 mm | 1 |