SKINDICHT® SHV PG 7/7/5
Cable gland; PG 7; Clamping range (min./max.): 3.8 - 4.8 mm; Wrench width 1: 14.0; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52002530
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SHV PG 7/7/5 Cable gland -  Primary Image
SKINDICHT® SHV PG 7/7/5 Cable gland -  Primary Image SKINDICHT® SHV PG 7/7/5 Cable gland -   Other Image
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
  • Watertight
  • Gentle cable clamping
  • Robust
  • High strain relief

Applications

  • Watertight cable gland with conical sealing element.
  • Pumps
  • Floater switches
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Cable gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

50.000

Assembly type

in threaded borehole

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

26.0 mm

Thread type

PG

Thread size

PG 7

Thread length

5.0 mm

Wrench width 1

14.0 mm

Wrench size 2

14.0 mm

Hexagonal edge size

15.5 mm

Min. clamping range

3.8 mm

Max. clamping range

4.8 mm

EMC screening

No

Seal type

Sealing cone

thread-sided sealing element

O-ring

Cable-side sealing element

Sealing cone

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Chloroprene rubber

Sealing material, short form

CR

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Colour

metal

Product Characteristics

IP protection rating

IP 68 - 10 bar

Suitable for EX-applications

No

Temperature static min.

-20 °C

Temperature static max.

80 °C

Min. temperatur

-20 °C

Temperature (max.)

80 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Impact-resistant

Yes

Strain relief
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
All articles from SKINDICHT® SHV

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
52002530 PG 7 3.8 mm 4.8 mm 50
52002540 PG 9 5.8 mm 6.8 mm 50
52002550 PG 9 4.8 mm 5.8 mm 50
52002560 PG 11 6.8 mm 8.8 mm 25
52002570 PG 11 5.8 mm 6.8 mm 25
52002590 PG 13,5 8.5 mm 10.8 mm 25
52002600 PG 13,5 6.8 mm 8.8 mm 25
52002620 PG 16 13.8 mm 14.8 mm 25
52002630 PG 16 10.8 mm 12.8 mm 25
52002640 PG 16 8.5 mm 10.8 mm 25
52002650 PG 21 17.5 mm 19.8 mm 25
52002660 PG 21 15.8 mm 17.8 mm 25
52002670 PG 21 14.8 mm 15.8 mm 25
52002690 PG 29 23.8 mm 25.8 mm 10
52002700 PG 29 21.8 mm 23.8 mm 10
52002710 PG 29 19.5 mm 21.8 mm 10
52010650 PG 21 6.5 mm 8.8 mm 25
52010660 PG 21 8.5 mm 10.8 mm 25
52010670 PG 21 6.8 mm 8.8 mm 25
52010680 PG 13,5 8.5 mm 10.8 mm 25
52010690 PG 13,5 8.5 mm 10.8 mm 25
52010700 PG 16 10.8 mm 12.8 mm 25
52010710 PG 16 13.8 mm 14.8 mm 25
52010720 PG 16 8.5 mm 10.8 mm 25
52010730 PG 16 10.8 mm 12.8 mm 25
52010740 PG 16 13.8 mm 14.8 mm 25
52010750 PG 21 13.3 mm 15.6 mm 25
52010760 PG 21 15.8 mm 17.8 mm 25
52010770 PG 21 17.5 mm 19.8 mm 25
Show less
Show all

Why Choose Lapp