SKINDICHT® SH PG 7
Cable gland; PG 7; Clamping range (min./max.): 8.0 - 10.0 mm; Wrench width 1: 15; Brass Nickel-plated; Halogenfree; UV-resistant; IP 20;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
52000830
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SH PG 7 Cable gland -  Primary Image
SKINDICHT® SH PG 7 Cable gland -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Seawater-resistant
  • Anti-magnetic
  • Corrosion-resistant
  • Stable and safe strain relief

Applications

  • Extremely robust and solid strain relief cable gland
  • Building sites
  • Plant engineering
  • Electric motor manufacturing
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Cable gland

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

50.000

Assembly type

in threaded borehole

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

Yes

Cable gland design

Straight

Total length

17.5 mm

Overall width

17 mm

Clear width

10 mm

Thread type

PG

Thread size

PG 7

Pitch of thread

1,27

Thread length

5.5 mm

Wrench width 1

15 mm

Hexagonal edge size

17.0 mm

Wrench width

15

Min. clamping range

8.0 mm

Max. clamping range

10.0 mm

EMC screening

No

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Colour

metal

Product Characteristics

IP protection rating

IP 20

Suitable for EX-applications

No

Min. temperatur

-60 °C

Temperature (max.)

200 °C

Temperature min.

-60 °C

Temperature max.

200 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
All articles from SKINDICHT® SH

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
52000830 PG 7 8.0 mm 10.0 mm 50
52000840 PG 9 10.0 mm 12.5 mm 50
52000850 PG 11 11.0 mm 15.0 mm 50
52000860 PG 13,5 14.0 mm 16.5 mm 25
52000870 PG 16 15.0 mm 18.0 mm 25
52000880 PG 21 18.0 mm 23.5 mm 25
52000890 PG 29 23.0 mm 31.0 mm 10
52000900 PG 36 29.0 mm 40.5 mm 10
52000910 PG 42 34.0 mm 45.0 mm 5
52000920 PG 48 39.0 mm 50.0 mm 5
Show less
Show all

Why Choose Lapp