SKINDICHT® SE-M 32X1.5 WO. E+D
Angled cable gland; M 32; Halogenfree; Flange;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52108021
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SE-M 32X1.5 WO. E+D Angled cable gland -  Primary Image
SKINDICHT® SE-M 32X1.5 WO. E+D Angled cable gland -  Primary Image SKINDICHT® SE-M 32X1.5 WO. E+D Angled cable gland -   Other Image
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
  • Combination with various cable glands, e.g. sealing, strain relief, anti-kink, conduit or earthing cable glands.
  • Secure cable entry for gentle cable insertion.
  • Simple, rotation-proof flange assembly with 2-4 fastening holes.
  • Stable and corrosion-resistant angled housing made of die-cast zinc.
  • The small design size make it suitable for use in limited spaces.
  • Mounted O-ring enables a protection class of at least IP 55 due to the reliable sealing to the angled housing. The cable gland used in the product is crucial for the protection class of the cable gland combination.

Applications

  • For fastening to the outer wall of housings without a thread, which only allow one through-hole.
  • For use with metric SKINTOP®/SKINDICHT® cable glands.
  • For use with metric SILVYN® conduit glands.
  • Withstands high mechanical stress.
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Angled cable gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

1.000

Assembly type

in threaded borehole

Product Design

For armoured cables

No

Bending protection

No

Cable gland design

Flange

Total length

84.2 mm

Overall width

66 mm

Overall height

51.5 mm

Thread type

Metric

Thread size

M 32

Pitch of thread

1,5

EMC screening

No

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Material body

Zinc alloy

Colour

metal

Product Characteristics

IP protection rating

IP 55

Suitable for EX-applications

No

Min. temperatur

-20 °C

Temperature (max.)

80 °C

Temperature min.

-20 °C

Temperature max.

80 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
All articles from SKINDICHT® SE-M without E+D

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
52108001 M 20 10
52108011 M 25 5
52108021 M 32 1
Show less
Show all

Why Choose Lapp