SILVYN® SHRINK BRAID PET 25-12 MM / 5M
Simple protective cable conduit; Inner diameter: 12mm; Nominal size: 25; Halogenfree; UV-resistant

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61721271
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® SHRINK BRAID PET 25-12 MM / 5M Simple protective cable conduit -  Primary Image
SILVYN® SHRINK BRAID PET 25-12 MM / 5M Simple protective cable conduit -  Primary Image SILVYN® SHRINK BRAID PET 25-12 MM / 5M Simple protective cable conduit -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance

Benefits

  • Protection against dust
  • Additional abrasion protection for critical areas
  • Cut into length without frazzle on the conduit's end
  • Simple, fast cable bundling

Applications

  • Easy cable protection
  • Additional insulation
  • Bundling and guiding of cables and wires
  • Low rodent-protection
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Simple protective cable conduit

Packaging type

Box

Delivery Unit

1.000

Assembly type

push on

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Protection against hot chips

No

Inner diameter

12

Nominal size

25

Wall thickness

0.7 mm

Lockable (two-part)

No

For cable outer diameter min.

12 mm

For max. cable outer diameter

25 mm

Material body

Polyethylene

Material body shortname

PET

Smooth outer conduit surface

No

Smooth inner conduit surface

No

Colour

black

RAL colour

RAL 9005

Product Characteristics

Suitable for EX-applications

No

Short term temperature max.

220 °C

Temperature min.

-40 °C

Temperature max.

150 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 HB

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief

No

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 505

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Ecolab certified

No

NSF certified

No

FDA certified
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® SHRINK BRAID PET

Article number Nominal size Delivery Unit Delivery Unit
61721270 12 1 1
61721271 25 1 1
61721272 30 1 1
61721273 50 1 1
61721274 70 1 1
Show less
Show all

Why Choose Lapp