SKINDICHT® BLK-M 50X1.5 RAL 7035 LGY
Blanking plugs; Thread size: M 50; Polystyrene; Halogenfree;
Benefits
- For closing pre-threaded holes
- Cost-effective solution
Applications
- Control cabinet manufacturing
- Distribution box
- Junction boxes
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Blanking plugs
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
25.000
Assembly type
in threaded borehole
Product Design
Overall width
56 mm
Overall height
15 mm
Thread type
Metric
Thread size
M 50
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Material body
Polystyrene
Material body shortname
PS
Colour
light grey
RAL colour
RAL 7035
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-25 °C
Temperature (max.)
60 °C
Temperature min.
-25 °C
Temperature max.
60 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
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
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.