SKINDICHT® BLK-GL-M 25X1.5 RAL 9005 BK
Blanking plugs; Thread size: M 25; Polyamide; Halogenfree; UV-resistant;
Benefits
- High stability thanks to fibre optic-reinforced polyamide.
- Wide application range possible thanks to V-2 fire safety classification according to UL94 (flammability test for plastics).
- Easy assembly with a cross-head screwdriver.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For closing an unoccupied metric threaded borehole/through-hole on the housing.
- Withstands high mechanical stress.
- Black versions are suitable for outdoor use.
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Blanking plugs
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
100.000
Assembly type
in threaded borehole
Product Design
Glass-fibre reinforced
Yes
Overall width
30 mm
Overall height
11.5 mm
Thread type
Metric
Thread size
M 25
Pitch of thread
1,5
Thread length
8 mm
Thread standard
DIN EN 60423
Material body
Polyamide
Material body shortname
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UL recognised
Yes
UL AWM certification
according to UL 514A (CCN: QCRV2 / e-file number: E79903)
UL listed
No
cUR recognized
Yes
cUR certification
according to CSA-22.2 No. 18.1 (CCN: QCRV8 / e-file number: E79903)
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® BLK-GL-M
Article number | Thread size | Colour | Thread length | Delivery Unit |
---|---|---|---|---|
52006100 | M 12 | light grey | 7 mm | 100 |
52006101 | M 12 | silver grey | 7 mm | 100 |
52006103 | M 12 | black | 7 mm | 100 |
52006110 | M 16 | light grey | 7 mm | 100 |
52006111 | M 16 | silver grey | 7 mm | 100 |
52006113 | M 16 | black | 7 mm | 100 |
52006120 | M 20 | light grey | 7 mm | 100 |
52006121 | M 20 | silver grey | 7 mm | 100 |
52006123 | M 20 | black | 7 mm | 100 |
52006130 | M 25 | light grey | 8 mm | 100 |
52006131 | M 25 | silver grey | 8 mm | 100 |
52006133 | M 25 | black | 8 mm | 100 |
52006140 | M 32 | light grey | 8 mm | 50 |
52006141 | M 32 | silver grey | 8 mm | 50 |
52006143 | M 32 | black | 8 mm | 50 |
52006150 | M 40 | light grey | 8 mm | 25 |
52006151 | M 40 | silver grey | 8 mm | 25 |
52006153 | M 40 | black | 8 mm | 25 |
52006160 | M 50 | light grey | 10 mm | 25 |
52006161 | M 50 | silver grey | 10 mm | 25 |
52006163 | M 50 | black | 10 mm | 25 |
52006170 | M 63 | light grey | 12 mm | 25 |
52006171 | M 63 | silver grey | 12 mm | 25 |
52006173 | M 63 | black | 12 mm | 25 |