SKINTOP® LOCATOR M12-M25
Positioning tool; M 12, M 16, M 20, M 25
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61791330
cold resistance
Benefits
- For the easy mounting of SKINTOP® cable glands on switchgear cabinets(Independent from wall thickness)
- No mistakes during hole drilling
- Fast and easy placement of the SKINTOP® LOCATOR directly on the wall of the cabinet
Applications
- For quick allocation of cable and conduit glands
- Suitable for metric cable glands
- Wherever where you need drill the hole for cable gland: Small and medium producer of control cabinetsElectric installer
- Use the kit just for steel enclosure walls
Show less
Show all
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Positioning tool
Packaging type
Bag
Delivery Unit
1.000
Product Design
Borehole diameter
3 mm
Thread size
M 25
Product Characteristics
Suitable for EX-applications
Yes
Min. temperatur
-20 °C
Temperature (max.)
60 °C
Temperature min.
-20 °C
Temperature max.
60 °C
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.