SKINMATIC SB-M F. M 50X1.5
Thread drill; Drill length: 220
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61791280
Item not in stock, but available on backorder
Applications
- For drilling the core-holes of metric threads
Show less
Show all
Technical Attributes
General Information
Brand
SKINMATIC®
Product type
Thread drill
Weight
2.48 kg
Delivery Unit
1.000
Product Design
Total length
369 mm
Material
Steel
Drill length
220
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.