SKINMATIC QUICK SET 1
Assembly tool

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61610000
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINMATIC QUICK SET 1 Assembly tool -  Primary Image
SKINMATIC QUICK SET 1 Assembly tool -  Primary Image SKINMATIC QUICK SET 1 Assembly tool -   Other Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • 4 sizes (M12, 16, 20, 25), only one tool
  • Easy installation of the cables even for high packing density
  • Easy and safe handling using open ratchet system
  • Enormous time and cost saving

Applications

  • Efficient assembly ratchet set for SKINTOP® plastic and brass cable glands.
  • Optional SKINMATIC® TORQUE WRENCH with 9x12 mm adapter for use with SKINMATIC® QUICK SET 1
Show less
Show all

Technical Attributes

General Information

Brand

SKINMATIC®

Product type

Assembly tool

Scope of delivery

including ratchet
including extension

Weight

1.907 kg

Delivery Unit

1.000

Product Design

Wrench width

30

Material

Steel

for gland sizes

M 25

For cable gland material

Brass
Polyamide

Certifications and Standards

CE marked

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SKINMATIC® QUICK Set 1

Article number Product type Delivery Unit
61610000 Assembly tool 1
Show less
Show all

Why Choose Lapp