SKINMATIC GB-M 32X1.5
Thread drill; M 32; Drill length: 28
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61791282
Applications
- For cutting metric threads
Show less
Show all
Technical Attributes
General Information
Brand
SKINMATIC®
Product type
Thread drill
Weight
0.491 kg
Delivery Unit
1.000
Product Design
Total length
150 mm
Thread type
Metric
Thread size
M 32
Material
Steel
Drill length
28
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.