SKINMATIC DMG 5-25NM
Torque handle
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61610013
Technical Attributes
General Information
Brand
SKINMATIC®
Product type
Torque handle
Weight
0.293 kg
Delivery Unit
1.000
Product Design
Total length
181 mm
Material
Steel
Product Characteristics
tightening torque
25 Nm
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.