SKINDICHT® A-PG/M21/32X1.5 HIGH
Adapter; Inner thread: M 32; Outer thread: PG 21; Polyamide

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52100335
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® A-PG/M21/32X1.5 HIGH Adapter -  Primary Image
SKINDICHT® A-PG/M21/32X1.5 HIGH Adapter -  Primary Image SKINDICHT® A-PG/M21/32X1.5 HIGH Adapter -   Other Image
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
  • Adapter from a PG outer thread to a metric inner thread

Applications

  • Housings
  • Industrial connectors
  • Machines
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Adapter

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole

Product Design

Cable gland design

Straight

Inner thread

M 32

Outer thread

PG 21

Total length

30 mm

Overall width

40 mm

Clear width

22 mm

Thread size

PG 21

Pitch of thread

1,588

Thread length

12 mm

Thread standard

DIN EN 60423

Material body

Polyamide

Material body shortname

PA

Colour

light grey

RAL colour

RAL 7035

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Temperature min.

-40 °C

Temperature max.

100 °C
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
FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINDICHT® A-PG/M

Article number Outer thread Inner thread Delivery Unit
52100320 PG 7 M 12 25
52100321 PG 7 M 16 25
52100322 PG 9 M 12 25
52100323 PG 9 M 16 25
52100324 PG 9 M 20 25
52100325 PG 11 M 16 25
52100326 PG 11 M 20 25
52100327 PG 11 M 25 25
52100328 PG 13,5 M 16 25
52100329 PG 13,5 M 20 25
52100330 PG 13,5 M 25 25
52100331 PG 16 M 20 25
52100332 PG 16 M 25 25
52100333 PG 16 M 32 25
52100334 PG 21 M 25 10
52100335 PG 21 M 32 10
52100336 PG 21 M 40 10
52100337 PG 29 M 32 10
52100338 PG 29 M 40 10
52100339 PG 29 M 50 10
52100340 PG 36 M 40 10
52100341 PG 36 M 50 10
52100342 PG 36 M 63 10
52100343 PG 42 M 40 5
52100344 PG 42 M 50 5
52100345 PG 42 M 63 5
52100346 PG 48 M 50 5
52100347 PG 48 M 63 5
Show less
Show all

Why Choose Lapp