SILVYN® REC 16
End sleeve; Nominal size: 16; For conduit outer diameter: 16mm; Thermoplastic elastomers;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55507042
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® REC 16 End sleeve -  Primary Image
SILVYN® REC 16 End sleeve -  Primary Image SILVYN® REC 16 End sleeve -   Other Image SILVYN® REC 16 End sleeve -   Other Image
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
  • Cable damage can be prevented
  • Additional sealing
  • Easy to assemble

Applications

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Intersection or end sleeve
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

End sleeve

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Assembly type

push on

Product Design

Bending protection

No

Slit

No

Total length

33.6 mm

Clear width

22.7 mm

Nominal size

16

EMC screening

No

For conduit outer diameter

16 mm

Material body

Thermoplastic elastomers

Material body shortname

TPE

Product Characteristics

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

120 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® REC

Article number Nominal size Delivery Unit
55507040 10 10
55507041 13 10
55507042 16 10
55507043 21 10
55507044 28 10
55507045 34 10
55507046 42 10
55507047 54 10
Show less
Show all

Why Choose Lapp