SILVYN® KLICK-Y TPE 3X10 BK
Y-connector; Polyamide; Halogenfree; UV-resistant; IP 66

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
56000125
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® KLICK-Y TPE 3X10 BK Y-connector -  Primary Image
SILVYN® KLICK-Y TPE 3X10 BK Y-connector -  Primary Image
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
UL recognized
UL recognized

Benefits

  • Easy to assemble
  • High temperature resistance

Applications

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Y-distributor for SILVYN® RILL conduits
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Y-connector

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Product Design

Suitable protective cable conduit

SILVYN® RILL PA 12

Suitable for protective cable conduit size

15,8 / 21,2

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Y-piece

Overall width

36.5 mm

Overall height

54.5 mm

Sealing material

Thermoplastic elastomers

Sealing material, short form

TPE

Material body

Polyamide

Material body shortname

PA

Colour

black

RAL colour

RAL 9005

Product Characteristics

IP protection rating

IP 66

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

120 °C
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® KLICK-Y (TPE)

Article number For conduit outer diameter Delivery Unit
56000120 10
56000125 10
56000140 10
56000145 10
56000150 10
56000155 10
56000160 10
56000165 10
Show less
Show all

Why Choose Lapp