SILVYN® K-EM 54 BK
End sleeve; Nominal size: 54.5; Thermoplastic elastomers;
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
65500275
Item not in stock, but available on backorder
uv-resistant.
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Easy to assemble
- High temperature resistance
- Cable damage can be prevented
- Additional sealing
Applications
- In combination with protective conduit:
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Intersection or end sleeve
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
End sleeve
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
10.000
Assembly type
push on
Product Design
Bending protection
No
Total length
53 mm
Nominal size
54.5
Min. clamping range
10 mm
Max. clamping range
47 mm
EMC screening
No
Material body
Thermoplastic elastomers
Material body shortname
TPE
Product Characteristics
Suitable for EX-applications
No
Short term temperature max.
150 °C
Temperature min.
-40 °C
Temperature max.
120 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® K-EM
Article number | Nominal size | Min. clamping range | Max. clamping range |
---|---|---|---|
65500200 | 10 | 1 mm | 8 mm |
65500205 | 10 | 1 mm | 8 mm |
65500210 | 13 | 1 mm | 10 mm |
65500215 | 13 | 1 mm | 10 mm |
65500220 | 15.8 | 4 mm | 12 mm |
65500225 | 15.8 | 4 mm | 12 mm |
65500230 | 21.2 | 6 mm | 16.5 mm |
65500235 | 21.2 | 6 mm | 16.5 mm |
65500240 | 28.5 | 6 mm | 23 mm |
65500245 | 28.5 | 6 mm | 23 mm |
65500250 | 34.5 | 6 mm | 29 mm |
65500255 | 34.5 | 6 mm | 29 mm |
65500260 | 42.5 | 10 mm | 37 mm |
65500265 | 42.5 | 10 mm | 37 mm |
65500270 | 54.5 | 10 mm | 47 mm |
65500275 | 54.5 | 10 mm | 47 mm |
Show less
Show all