SILVYN® FPAC 16 GY
I-connectors; Nominal size: 16; For conduit outer diameter: 16mm; Clear width: 11mm; Polyamide; Halogenfree; IP 66
Benefits
- Fast assembly
- High tensile strength
- Optional extension of parallel corrugated conduits
Applications
- In combination with protective conduit:
- SILVYN® FPAS
- Conduit coupler for extension
Technical Attributes
General Information
Brand
SILVYN®
Product type
I-connector
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Divisible fitting
No
Rotatable thread
No
Total length
59 mm
Overall width
29 mm
Clear width
11 mm
Nominal size
16
Lockable (two-part)
No
EMC screening
No
For conduit outer diameter
16 mm
Material body
Polyamide
Material body shortname
PA
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-50 °C
Temperature max.
135 °C
Flame-retardant
Yes
UV-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
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
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.