FIPLOCK ONE-HS1 36 BK
Mounting bracket; Nominal size: 36; Suitable for protective cable conduit size: 36; Borehole diameter: 8.5mm;
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61805119
Item not in stock, but available on backorder
uv-resistant.
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Cost-saving due to quick and easy installation
- Very high tensile strength due to all around tooth system
- Ensures mounting safety due to integrated coding system
- Excellent IP rating
Applications
- Demand of increased liquid tightness
- For indoor and outdoor use
- Suitable for FIPLOCK PA6 / PA12
Show less
Show all
Technical Attributes
General Information
Product type
Mounting bracket
Delivery Unit
4.000
Product Design
Suitable protective cable conduit
FIPLOCK® PA12
Suitable for protective cable conduit size
36
Nominal size
36
Borehole diameter
8.5 mm
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-45 °C
Temperature max.
120 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FIPLOCK ONE-HS1
Show less
Show all