SILVYN® US-AS 27
End sleeve; Nominal size: 27; Suitable for protective cable conduit size: 27;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61802230
uv-resistant.
flame-retardant
halogen-free
oil resistant
heat resistance
cold resistance
Benefits
- Cable damage can be prevented
Applications
- In combination with protective conduit:
- SILVYN® AS
- Conduit end cover
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
End sleeve
Packaging type
Bag
Delivery Unit
25.000
Assembly type
screw
Product Design
Suitable for protective cable conduit size
27
Bending protection
No
Clear width
21.5 mm
Nominal size
27
EMC screening
No
Gland body material
Brass
Cable gland body material, short form
CuZn
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
250 °C
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
FDA certified
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.