SILVYN® LCC-E 10
End sleeve; Nominal size: 10; Suitable for protective cable conduit size: 10;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61805600
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LCC-E 10 End sleeve -  Primary Image
SILVYN® LCC-E 10 End sleeve -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Cable damage can be prevented

Applications

  • Conduit end cover
  • If no conduit fitting is used
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

End sleeve

Including lock nut

No

Delivery Unit

10.000

Product Design

Suitable for protective cable conduit size

10

Bending protection

No

Conduit fitting design

Straight

Inner diameter

5.6

Outer diameter

13.8 mm

Total length

16.3 mm

Nominal size

10

EMC screening

No

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

135 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® LCC-E

Article number Nominal size Delivery Unit
61805600 10 10
61805610 12 10
61805620 16 10
61805630 20 10
61805640 25 10
61805650 32 10
61805660 40 1
61805670 50 4
61805680 63 1
61805690 75 1
Show less
Show all

Why Choose Lapp