EPIC® SOLAR TOOL DIE 4, 6, 10 mm² TUEV
Crimping insert; for crimping tool: EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
44428266
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® SOLAR TOOL DIE 4, 6, 10 mm² TUEV Crimping insert -  Primary Image
EPIC® SOLAR TOOL DIE 4, 6, 10 mm² TUEV Crimping insert -  Primary Image
※The product image is a representative product and may differ from the actual product.

Technical Attributes

General Information

Brand

EPIC®

Product type

Crimping insert

Weight

0.1 kg

Packaging type

Box

Delivery Unit

1.000

for crimping tool

EPIC® TOOL CRIMP MACHINE

Suitable contact

EPIC® SOLAR

Suitable locator

EPIC® SOLAR TOOL LOC 4, 6, 10 mm²

Product Design

Connectable conductor cross section min. (AWG)

12 AWG

Connectable conductor cross section max. (AWG)

8 AWG

Min. connectable conductor cross-section (mm2)

4 mm²

Max. connectable conductor cross-section (mm2)

10 mm²
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® SOLAR TOOL DIE

Article number For cross-section (min.) For cross-section (max.) for cross-section Crimping profile for crimping tool
44428266 EPIC® TOOL CRIMP MACHINE
44428992 EPIC® TOOL CRIMP HAND
44428993 EPIC® TOOL CRIMP HAND
44428995 EPIC® TOOL CRIMP MACHINE
Show less
Show all

Why Choose Lapp