EPIC® SOLAR 4 GEN2 M CAP
Protective cover;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
381166463
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® SOLAR 4 GEN2 M CAP Protective cover -  Primary Image
EPIC® SOLAR 4 GEN2 M CAP Protective cover -  Primary Image EPIC® SOLAR 4 GEN2 M CAP Protective cover -   Secondary Image EPIC® SOLAR 4 GEN2 M CAP Protective cover -   Secondary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Prevents the penetration of dirt and moisture.
  • With eyelet for attaching a securing cord for fastening to the cable.

Applications

  • For closing unplugged connectors.
  • For use with the EPIC® SOLAR 4 GEN2 solar connectors.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Protective cover

Weight

0.001 kg

Delivery Unit

100.000

Product Design

with securing cord

No

Colour

blue
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® SOLAR 4 GEN2 Caps

Article number Design size Design of locking bolts with securing cord Locking type Delivery Unit
381166463 No 100
381166464 No 100
Show less
Show all

Why Choose Lapp