EPIC® SOLAR 4 GEN2 ASSEMBLY TOOL
Assembly tool; ; black

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
44428276
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® SOLAR 4 GEN2 ASSEMBLY TOOL Assembly tool -  Primary Image
EPIC® SOLAR 4 GEN2 ASSEMBLY TOOL Assembly tool -  Primary Image EPIC® SOLAR 4 GEN2 ASSEMBLY TOOL Assembly tool -   Secondary Image EPIC® SOLAR 4 GEN2 ASSEMBLY TOOL Assembly tool -   Secondary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Lightweight and space-saving tool which combines two functions in one practical tool.
  • Available as a set with 2 assembly tools.

Applications

  • For assembling and disassembling EPIC® SOLAR 4 GEN2 solar connectors.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Assembly tool

Weight

0.015 kg

Delivery Unit

2.000

Product Design

Colour

black

Certifications and Standards

CE marked

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® SOLAR 4 GEN2 Assembly tool

Article number Material
44428276
Show less
Show all

Why Choose Lapp